Menu Search

Tube End Grip - Hole Diameter:28.6 mm | 1.125 in ; Inside Length : 127 mm | 5.000 in ; ;

Round Tapered Grip is made of strong flexible vinyl and will fit snugly on 28.7 mm | 1.130 in bar diameters without tearing, splitting, or shredding.
Item code:

VGRD11255000B

1600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 199 $3.9392
200 - 799 $1.7906
800 + $1.701
Standard pack: 200

Order in multiple of 50

Total price:

$196.96

50 x $3.9392

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Color Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us