Quantity | Unit price |
---|---|
1 - 9 | $63.22 |
10 + | $60.05 |
Cam Length | 66.0 mm |
---|---|
Cam Length | 2.598 in |
Handle Length | 80.0 mm |
Handle Length | 3.15 in |
Overall Depth | 65.0 mm |
Overall Depth | 2.559 in |
Overall Length | 124.0 mm |
Overall Length | 4.882 in |
Overall Width | 121.0 mm |
Overall Width | 4.764 in |
Cam Material | Steel |
Finish | Natural |
Latch Material | Stainless Steel |
Latch Style | Heavy Duty Cam Latch |
Mounting Orientation | Universal |
Specifications | IP54, NEMA 3, DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue