Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $18.392 - $35.7218 | 551 In stock |
10.748 in
273 mm
|
||
| $4.9094 - $12.2774 | 356 In stock |
2.717 in
69 mm
|
||
| $58.1876 - $145.461 | 3 In stock |
17.913 in
455 mm
|
||
| $382.6506 - $956.6307 | Request the lead time here |
56.000 in
1422.4 mm
|
||
| $253.8792 - $634.718 | 4 In stock |
44.000 in
1117.6 mm
|
||
| $282.4662 - $706.1773 | Request the lead time here |
54.000 in
1371.6 mm
|
||
| $4.8515 - $12.1004 | 250 In stock |
2.374 in
60.3 mm
|
||
| $9.7752 - $24.4582 | 113 In stock |
6.626 in
168.3 mm
|
||
| FPC31739A | $69.5558 - $173.8935 | 8 In stock |
24.000 in
609.6 mm
|
|
| $5.0977 - $12.7761 | 1109 In stock |
3.386 in
86 mm
|
||
| $180.0369 - $450.092 | 20 In stock |
34.000 in
863.6 mm
|
||
| $512.74 - $1,281.842 | Request the lead time here |
60.000 in
1524 mm
|
||
| $6.2417 - $15.6081 | 134 In stock |
4.000 in
101.6 mm
|
||
| $6.3286 - $15.8495 | 268 In stock |
4.500 in
114.3 mm
|
||
| FPC34244A | $203.7145 - $2,546.5151 | Request the lead time here |
38.000 in
965.2 mm
|
|
| $605.2638 - $1,513.1473 | Request the lead time here |
64.000 in
1625.6 mm
|
||
| $58.9407 - $736.637 | Request the lead time here |
20.000 in
508 mm
|
||
| $62.1556 - $155.4053 | 10 In stock |
22.000 in
558.8 mm
|
||
| $109.2936 - $1,366.2703 | 48 In stock |
28.000 in
711.2 mm
|
||
| $31.2952 - $78.2658 | 43 In stock |
14.000 in
355.6 mm