Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.671 - $3.8843 | 1500 In stock |
1.000 in
25.4 mm
|
1.812 in
46 mm
|
||
| $0.5639 - $3.2649 | Request the lead time here |
0.500 in
12.7 mm
|
1.937 in
49.2 mm
|
||
| $0.615 - $1.4241 | 1613 In stock |
1.500 in
38.1 mm
|
2.000 in
50.8 mm
|
||
| $0.6422 - $1.4871 | 1200 In stock |
1.000 in
25.4 mm
|
2.125 in
54 mm
|
||
| $0.5558 - $1.2874 | 150 In stock |
0.500 in
12.7 mm
|
2.250 in
57.2 mm
|
||
| $0.8355 - $1.9347 | 819 In stock |
1.500 in
38.1 mm
|
2.375 in
60.3 mm
|
||
| $0.8978 - $2.0791 | 350 In stock |
1.000 in
25.4 mm
|
2.460 in
62.5 mm
|
||
| $0.6677 - $1.5463 | Request the lead time here |
0.500 in
12.7 mm
|
2.625 in
66.7 mm
|
||
| $1.5942 - $3.6917 | 300 In stock |
1.000 in
25.4 mm
|
3.625 in
92.1 mm
|
||
| $1.8529 - $4.2908 | Request the lead time here |
1.000 in
25.4 mm
|
3.825 in
97.2 mm
|
||
| $1.9807 - $4.5868 | 300 In stock |
1.000 in
25.4 mm
|
4.000 in
101.6 mm
|
||
| $0.262 - $1.5169 | 1000 In stock |
0.500 in
12.7 mm
|
1.125 in
28.6 mm
|
||
| $0.3962 - $2.2939 | 2654 In stock |
1.500 in
38.1 mm
|
1.187 in
30.1 mm
|
||
| $0.377 - $2.1829 | 17150 In stock |
1.000 in
25.4 mm
|
1.250 in
31.8 mm
|
||
| $0.3179 - $1.8404 | Request the lead time here |
0.500 in
12.7 mm
|
1.375 in
34.9 mm
|
||
| $0.4953 - $2.8674 | 600 In stock |
1.500 in
38.1 mm
|
1.437 in
36.5 mm
|
||
| $0.366 - $2.1185 | 1000 In stock |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
||
| $0.3276 - $1.8965 | Request the lead time here |
0.500 in
12.7 mm
|
1.625 in
41.3 mm
|
||
| $0.6245 - $3.6158 | 800 In stock |
1.500 in
38.1 mm
|
1.687 in
42.8 mm
|
||
| $0.4776 - $2.7653 | Request the lead time here |
0.500 in
12.7 mm
|
1.875 in
47.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue