Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Height | Inside Diameter | View |
---|---|---|---|---|---|
$0.9056 - $2.0972 | Request the lead time here |
1.500 in
38.1 mm
|
2.460 in
62.5 mm
|
||
$0.7012 - $1.6239 | Request the lead time here |
0.500 in
12.7 mm
|
2.687 in
68.2 mm
|
||
$6.8681 - $15.905 | Request the lead time here |
1.500 in
38.1 mm
|
5.375 in
136.5 mm
|
||
$7.4113 - $17.163 | Request the lead time here |
1.500 in
38.1 mm
|
6.250 in
158.8 mm
|
||
$7.8105 - $18.0875 | 415 In stock |
1.500 in
38.1 mm
|
7.250 in
184.2 mm
|
||
$0.3626 - $2.0994 | 2500 In stock |
1.500 in
38.1 mm
|
1.125 in
28.6 mm
|
||
$0.3546 - $2.0528 | 1000 In stock |
1.000 in
25.4 mm
|
1.312 in
33.3 mm
|
||
$0.366 - $2.1185 | 3000 In stock |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
||
$0.262 - $1.5169 | Request the lead time here |
0.500 in
12.7 mm
|
1.125 in
28.6 mm
|
||
$0.5256 - $3.0429 | 2610 In stock |
1.500 in
38.1 mm
|
1.375 in
34.9 mm
|
||
$1.2188 - $2.8224 | 1500 In stock |
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
||
$0.6038 - $1.3983 | 3500 In stock |
0.500 in
12.7 mm
|
2.500 in
63.5 mm
|
||
$1.0798 - $2.5006 | Request the lead time here |
1.000 in
25.4 mm
|
2.687 in
68.2 mm
|
||
$1.1693 - $2.7078 | 200 In stock |
1.500 in
38.1 mm
|
3.000 in
76.2 mm
|
||
$1.4153 - $3.2774 | 300 In stock |
1.500 in
38.1 mm
|
3.500 in
88.9 mm
|
||
$1.8369 - $4.2539 | 200 In stock |
1.500 in
38.1 mm
|
3.875 in
98.4 mm
|
||
$0.9824 - $2.2748 | 1237 In stock |
1.500 in
38.1 mm
|
2.500 in
63.5 mm
|
||
$0.9664 - $2.238 | 165 In stock |
1.500 in
38.1 mm
|
2.625 in
66.7 mm
|
||
$0.6677 - $1.5463 | Request the lead time here |
0.500 in
12.7 mm
|
2.625 in
66.7 mm
|
||
$0.9968 - $2.3082 | Request the lead time here |
1.000 in
25.4 mm
|
2.750 in
69.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue