| Quantity | Unit price |
|---|---|
| 10 - 124 | $5.8074 |
| 125 - 499 | $2.6397 |
| 500 + | $2.5078 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 5.000 in |
|---|---|
| Inside Diameter | 127 mm |
| Inside Height | 1.000 in |
| Inside Height | 25.4 mm |
| Maximum Temperature | 218.3 °C |
| Maximum Temperature | 425 °F |
| Color | Yellow |
| Fitting Style | Push-Fit |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue