Menu Search

Flexible End Caps - Acid Resistance

In stock

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
27 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.3014 - $3.7681 4689 In stock
$0.3996 - $4.9907 2271 In stock
$0.4852 - $6.0478 7298 In stock
$0.8457 - $10.5873 2839 In stock
1340242 $0.1874 - $2.3421 27914 In stock
$0.2307 - $2.8828 9079 In stock
$0.4541 - $5.6747 2500 In stock
$0.6499 - $8.1154 3846 In stock
$0.1711 - $2.1456 10000 In stock
$0.4478 - $5.5814 2141 In stock
$0.6125 - $7.649 3632 In stock
$0.8675 - $10.8361 6915 In stock
1341946 $0.2001 - $2.4998 10000 In stock
$0.2438 - $3.0463 16955 In stock
$0.3489 - $4.3596 2394 In stock
$0.3701 - $4.633 20000 In stock
$0.7121 - $8.8927 5945 In stock
$1.1334 - $14.1788 800 In stock
$0.2211 - $2.7629 16578 In stock
$0.2705 - $3.3815 2914 In stock
  • of 2
Flexible End Cap Inside Diameter - 20 mm | 0.787 in ; Inside Height - 28.5 mm | 1.122 in ; TPE/TPV – PIR ; Black

1341984

Price Range
$3.7681 - $0.3014

Stock Levels
4689 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap - Inside Diameter - 14 mm | 0.551 in ; Inside Height - 29.5 mm | 1.161 in ; Temperature Range - 95 °C | 203 °F

12209B

Price Range
$4.9907 - $0.3996

Stock Levels
2271 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 18 mm | 0.709 in ; Inside Height - 28.5 mm | 1.122 in ; Temperature Range - 95 °C | 203 °F

12213B

Price Range
$6.0478 - $0.4852

Stock Levels
7298 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 25 mm | 0.984 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12220B

Price Range
$10.5873 - $0.8457

Stock Levels
2839 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap Inside Diameter - 4 mm | 0.157 in ; Inside Height - 24 mm | 0.945 in ; TPE/TPV ; Black

1340242

Price Range
$2.3421 - $0.1874

Stock Levels
27914 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 10 mm | 0.394 in ; Inside Height - 29.5 mm | 1.161 in ; TPE/TPV ; Black

1341978

Price Range
$2.8828 - $0.2307

Stock Levels
9079 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap - Inside Diameter - 16 mm | 0.630 in ; Inside Height - 28 mm | 1.102 in ; Temperature Range - 95 °C | 203 °F

12211B

Price Range
$5.6747 - $0.4541

Stock Levels
2500 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 22 mm | 0.866 in ; Inside Height - 34 mm | 1.339 in ; Temperature Range - 95 °C | 203 °F

12217B

Price Range
$8.1154 - $0.6499

Stock Levels
3846 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 5 mm | 0.197 in ; Inside Height - 23.5 mm | 0.925 in ; Temperature Range - 95 °C | 203 °F

12200B

Price Range
$2.1456 - $0.1711

Stock Levels
10000 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 15 mm | 0.591 in ; Inside Height - 29.5 mm | 1.161 in ; Temperature Range - 95 °C | 203 °F

12210B

Price Range
$5.5814 - $0.4478

Stock Levels
2141 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 21 mm | 0.827 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12216B

Price Range
$7.649 - $0.6125

Stock Levels
3632 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 26 mm | 1.024 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12221B

Price Range
$10.8361 - $0.8675

Stock Levels
6915 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap Inside Diameter - 6 mm | 0.236 in ; Inside Height - 25 mm | 0.984 in ; TPE/TPV – PIR ; Black

1341946

Price Range
$2.4998 - $0.2001

Stock Levels
10000 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap Inside Diameter - 11 mm | 0.433 in ; Inside Height - 29 mm | 1.142 in ; TPE/TPV – PIR ; Black

1341987

Price Range
$3.0463 - $0.2438

Stock Levels
16955 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap Inside Diameter - 28 mm | 1.102 in ; Inside Height - 33.5 mm | 1.319 in ; TPE/TPV – PIR ; Black

1287254

Price Range
$4.3596 - $0.3489

Stock Levels
2394 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap - Inside Diameter - 12 mm | 0.472 in ; Inside Height - 29 mm | 1.142 in ; Temperature Range - 95 °C | 203 °F

12207B

Price Range
$4.633 - $0.3701

Stock Levels
20000 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 23 mm | 0.906 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12218B

Price Range
$8.8927 - $0.7121

Stock Levels
5945 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 29 mm | 1.142 in ; Inside Height - 35 mm | 1.378 in ; Temperature Range - 95 °C | 203 °F

12224B

Price Range
$14.1788 - $1.1334

Stock Levels
800 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap Inside Diameter - 8 mm | 0.315 in ; Inside Height - 24.5 mm | 0.965 in ; TPE/TPV ; Black

1287251

Price Range
$2.7629 - $0.2211

Stock Levels
16578 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 19 mm | 0.748 in ; Inside Height - 29.5 mm | 1.161 in ; TPE/TPV – PIR ; Black

1287245

Price Range
$3.3815 - $0.2705

Stock Levels
2914 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR