Menu Search

Flexible End Caps - Acid Resistance

In stock

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
27 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
12222B $0.9826 - $12.2819 900 In stock
1341981 $0.2563 - $3.2036 10390 In stock
$0.3939 - $4.9216 Request the lead time here
$0.4588 - $5.7368 2038 In stock
$0.1711 - $2.1456 10000 In stock
$0.4478 - $5.5814 2141 In stock
$0.3996 - $4.9907 1071 In stock
$0.4852 - $6.0478 7298 In stock
$0.8457 - $10.5873 2839 In stock
$0.2438 - $3.0463 16955 In stock
$0.3489 - $4.3596 2394 In stock
$0.2121 - $2.6507 32725 In stock
$0.3701 - $4.633 20000 In stock
$0.6125 - $7.649 3632 In stock
$0.2211 - $2.7629 16578 In stock
1341946 $0.2001 - $2.4998 10000 In stock
1340242 $0.1874 - $2.3421 27914 In stock
$0.2307 - $2.8828 9079 In stock
$0.3064 - $0.3402 3000 In stock
12204B $0.2911 - $3.6178 4607 In stock
  • of 2
Flexible End Cap - Inside Diameter - 27 mm | 1.063 in ; Inside Height - 33.5 mm | 1.319 in ; Temperature Range - 95 °C | 203 °F

12222B

Price Range
$12.2819 - $0.9826

Stock Levels
900 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap Inside Diameter - 13 mm | 0.512 in ; Inside Height - 29 mm | 1.142 in ; TPE/TPV – PIR ; Black

1341981

Price Range
$3.2036 - $0.2563

Stock Levels
10390 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap Inside Diameter - 30 mm | 1.181 in ; Inside Height - 34.5 mm | 1.358 in ; TPE/TPV – PIR ; Black

1287243

Price Range
$4.9216 - $0.3939

Stock Levels
Request the lead time here
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap - Inside Diameter - 17 mm | 0.669 in ; Inside Height - 29.5 mm | 1.161 in ; Temperature Range - 95 °C | 203 °F

12212B

Price Range
$5.7368 - $0.4588

Stock Levels
2038 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 5 mm | 0.197 in ; Inside Height - 23.5 mm | 0.925 in ; Temperature Range - 95 °C | 203 °F

12200B

Price Range
$2.1456 - $0.1711

Stock Levels
10000 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 15 mm | 0.591 in ; Inside Height - 29.5 mm | 1.161 in ; Temperature Range - 95 °C | 203 °F

12210B

Price Range
$5.5814 - $0.4478

Stock Levels
2141 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 14 mm | 0.551 in ; Inside Height - 29.5 mm | 1.161 in ; Temperature Range - 95 °C | 203 °F

12209B

Price Range
$4.9907 - $0.3996

Stock Levels
1071 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 18 mm | 0.709 in ; Inside Height - 28.5 mm | 1.122 in ; Temperature Range - 95 °C | 203 °F

12213B

Price Range
$6.0478 - $0.4852

Stock Levels
7298 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 25 mm | 0.984 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12220B

Price Range
$10.5873 - $0.8457

Stock Levels
2839 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap Inside Diameter - 11 mm | 0.433 in ; Inside Height - 29 mm | 1.142 in ; TPE/TPV – PIR ; Black

1341987

Price Range
$3.0463 - $0.2438

Stock Levels
16955 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap Inside Diameter - 28 mm | 1.102 in ; Inside Height - 33.5 mm | 1.319 in ; TPE/TPV – PIR ; Black

1287254

Price Range
$4.3596 - $0.3489

Stock Levels
2394 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap Inside Diameter - 7 mm | 0.276 in ; Inside Height - 24 mm | 0.945 in ; TPE/TPV – PIR ; Black

1287248

Price Range
$2.6507 - $0.2121

Stock Levels
32725 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap - Inside Diameter - 12 mm | 0.472 in ; Inside Height - 29 mm | 1.142 in ; Temperature Range - 95 °C | 203 °F

12207B

Price Range
$4.633 - $0.3701

Stock Levels
20000 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 21 mm | 0.827 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12216B

Price Range
$7.649 - $0.6125

Stock Levels
3632 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap Inside Diameter - 8 mm | 0.315 in ; Inside Height - 24.5 mm | 0.965 in ; TPE/TPV ; Black

1287251

Price Range
$2.7629 - $0.2211

Stock Levels
16578 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 6 mm | 0.236 in ; Inside Height - 25 mm | 0.984 in ; TPE/TPV – PIR ; Black

1341946

Price Range
$2.4998 - $0.2001

Stock Levels
10000 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap Inside Diameter - 4 mm | 0.157 in ; Inside Height - 24 mm | 0.945 in ; TPE/TPV ; Black

1340242

Price Range
$2.3421 - $0.1874

Stock Levels
27914 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 10 mm | 0.394 in ; Inside Height - 29.5 mm | 1.161 in ; TPE/TPV ; Black

1341978

Price Range
$2.8828 - $0.2307

Stock Levels
9079 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 24 mm | 0.945 in ; Inside Height - 34 mm | 1.339 in ; TPE/TPV – PIR ; Black

1341988

Price Range
$0.3402 - $0.3064

Stock Levels
3000 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
Flexible End Cap - Inside Diameter - 9 mm | 0.354 in ; Inside Height - 25 mm | 0.984 in ; Temperature Range - 95 °C | 203 °F

12204B

Price Range
$3.6178 - $0.2911

Stock Levels
4607 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR