Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Color | d1 | H | View | |
|---|---|---|---|---|---|---|---|
| $0.2113 - $0.3287 | Request the lead time here |
1.417 in
36.0 mm
|
Yellow
|
1.26 in
32.0 mm
|
0.866 in
22.0 mm
|
||
| $0.1733 - $0.2695 | 500 In stock |
1.339 in
34.0 mm
|
Yellow
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
||
| $0.071 - $0.1105 | 5000 In stock |
0.795 in
20.2 mm
|
Yellow
|
0.618 in
15.7 mm
|
0.472 in
12.0 mm
|
||
| $0.0364 - $0.0566 | 5000 In stock |
0.465 in
11.8 mm
|
Yellow
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $0.041 - $0.0637 | 10000 In stock |
0.571 in
14.5 mm
|
Yellow
|
0.433 in
11.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0956 - $0.1487 | 6000 In stock |
0.913 in
23.2 mm
|
Yellow
|
0.748 in
19.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1118 - $0.1739 | 3000 In stock |
0.996 in
25.3 mm
|
Yellow
|
0.827 in
21.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1394 - $0.2169 | 1500 In stock |
1.181 in
30.0 mm
|
Yellow
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1272 - $0.1978 | 1500 In stock |
1.138 in
28.9 mm
|
Yellow
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2513 - $0.3909 | Request the lead time here |
1.575 in
40.0 mm
|
Yellow
|
1.417 in
36.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1487 - $0.2313 | 1000 In stock |
1.28 in
32.5 mm
|
Yellow
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0317 - $0.0493 | 5000 In stock |
0.394 in
10.0 mm
|
Yellow
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0554 - $0.0862 | 5000 In stock |
0.571 in
14.5 mm
|
Yellow
|
0.433 in
11.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1048 - $0.163 | 4000 In stock |
0.858 in
21.8 mm
|
Yellow
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1333 - $0.2073 | 2500 In stock |
1.016 in
25.8 mm
|
Yellow
|
0.89 in
22.6 mm
|
1.024 in
26.0 mm
|
||
| $0.1364 - $0.2121 | 1000 In stock |
1.22 in
31.0 mm
|
Yellow
|
1.063 in
27.0 mm
|
0.787 in
20.0 mm
|
||
| $0.3035 - $0.4721 | 500 In stock |
1.693 in
43.0 mm
|
Yellow
|
1.535 in
39.0 mm
|
1.102 in
28.0 mm
|
||
| $0.0455 - $0.0708 | 5000 In stock |
0.661 in
16.8 mm
|
Yellow
|
0.5 in
12.7 mm
|
0.394 in
10.0 mm
|
||
| $0.0333 - $0.0518 | 5000 In stock |
0.531 in
13.5 mm
|
Yellow
|
0.366 in
9.3 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue