| Quantity | Unit price |
|---|---|
| 1 - 49 | $2.8762 |
| 50 - 99 | $1.4381 |
| 100 - 499 | $0.5752 |
| 500 - 549 | $0.255 |
| 550 - 4949 | $0.255 |
| 4950 + | $0.2303 |
| Inside Diameter | 3.310 in |
|---|---|
| Inside Diameter | 84.1 mm |
| Compatible Nominal Pipe Sizes (All) | 2.500 in |
| Full Material | Polyethylene |
| Inside Height | 0.500 in |
| Inside Height | 12.7 mm |
| Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue