| Quantity | Unit price |
|---|---|
| 50 - 749 | $0.4185 |
| 750 - 3749 | $0.1851 |
| 3750 + | $0.1665 |
| Inside Diameter | 2.810 in |
|---|---|
| Inside Diameter | 71.4 mm |
| Compatible Nominal Pipe Sizes (All) | 2.000 in |
| Full Material | Polyethylene |
| Inside Height | 14.9 mm |
| Inside Height | 0.585 in |
| Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue