| Quantity | Unit price |
|---|---|
| 1 - 99 | $1.5471 |
| 100 - 199 | $0.7743 |
| 200 - 999 | $0.3094 |
| 1000 - 1199 | $0.1376 |
| 1200 - 10799 | $0.1376 |
| 10800 + | $0.1241 |
| Inside Diameter | 60.6 mm |
|---|---|
| Inside Diameter | 2.385 in |
| Compatible Nominal Pipe Sizes (All) | 1.500 in |
| Full Material | Polyethylene |
| Inside Height | 11.8 mm |
| Inside Height | 0.465 in |
| Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue