| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.4876 |
| 500 - 1999 | $0.1964 |
| 2000 - 9999 | $0.0868 |
| 10000 + | $0.0781 |
| Inside Diameter | 1.760 in |
|---|---|
| Inside Diameter | 44.7 mm |
| Compatible Nominal Pipe Sizes (All) | 1.000 in |
| Full Material | Polyethylene |
| Inside Height | 0.465 in |
| Inside Height | 11.8 mm |
| Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue