| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.3894 |
| 500 - 2999 | $0.1558 |
| 3000 - 14999 | $0.0693 |
| 15000 + | $0.0624 |
| Inside Diameter | 1.510 in |
|---|---|
| Inside Diameter | 38.4 mm |
| Compatible Nominal Pipe Sizes (All) | 0.750 in |
| Full Material | Polyethylene |
| Inside Height | 0.435 in |
| Inside Height | 11 mm |
| Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue