| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.3669 |
| 500 - 3999 | $0.1466 |
| 4000 - 19999 | $0.0651 |
| 20000 + | $0.0586 |
| Inside Diameter | 1.330 in |
|---|---|
| Inside Diameter | 33.8 mm |
| Compatible Nominal Pipe Sizes (All) | 0.625 in |
| Full Material | Polyethylene |
| Inside Height | 10.5 mm |
| Inside Height | 0.415 in |
| Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue