| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.2961 |
| 500 - 2499 | $0.1187 |
| 2500 - 12499 | $0.0528 |
| 12500 + | $0.0475 |
| Inside Diameter | 30.2 mm |
|---|---|
| Inside Diameter | 1.190 in |
| Compatible Nominal Pipe Sizes (All) | 0.500 in |
| Full Material | Polyethylene |
| Inside Height | 0.390 in |
| Inside Height | 9.9 mm |
| Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue