| Quantity | Unit price |
|---|---|
| 1 - 34 | $52.2148 |
| 35 - 174 | $23.2029 |
| 175 + | $22.0284 |
| Inside Diameter | 11.000 in |
|---|---|
| Inside Diameter | 279.4 mm |
| Class Pressure Rating (All) | 300 |
| Compatible Nominal Pipe Sizes (All) | 5.000 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue