| Quantity | Unit price |
|---|---|
| 2 - 39 | $18.3598 |
| 40 - 199 | $8.1581 |
| 200 + | $7.3423 |
| Inside Diameter | 5.251 in |
|---|---|
| Inside Diameter | 133.4 mm |
| Class Pressure Rating (All) | 300 |
| Compatible Nominal Pipe Sizes (All) | 1-1/4 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue