| Quantity | Unit price |
|---|---|
| 1 - 4 | $321.2369 |
| 5 - 24 | $142.7737 |
| 25 + | $128.4963 |
| Inside Diameter | 36.000 in |
|---|---|
| Inside Diameter | 914.4 mm |
| Class Pressure Rating (All) | 300 |
| Compatible Nominal Pipe Sizes (All) | 24.000 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue