| Quantity | Unit price |
|---|---|
| 2 - 99 | $13.8704 |
| 100 - 499 | $6.1628 |
| 500 + | $5.5466 |
| Inside Diameter | 4.618 in |
|---|---|
| Inside Diameter | 117.3 mm |
| Class Pressure Rating (All) | 150, 300, 400, 600 |
| Compatible Nominal Pipe Sizes (All) | 3/4 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue