| Quantity | Unit price |
|---|---|
| 1 - 99 | $26.3409 |
| 100 - 499 | $11.6981 |
| 500 + | $10.5283 |
| Inside Diameter | 7.500 in |
|---|---|
| Inside Diameter | 190.5 mm |
| Class Pressure Rating (All) | 300 |
| Compatible Nominal Pipe Sizes (All) | 2-1/2 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue