| Quantity | Unit price |
|---|---|
| 2 - 119 | $18.7619 |
| 120 - 599 | $8.3352 |
| 600 + | $7.5017 |
| Inside Diameter | 155.4 mm |
|---|---|
| Inside Diameter | 6.118 in |
| Class Pressure Rating (All) | 300 |
| Compatible Nominal Pipe Sizes (All) | 1-1/2 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue