| Quantity | Unit price |
|---|---|
| 1 - 49 | $254.0255 |
| 50 - 249 | $112.9093 |
| 250 + | $101.6184 |
| Inside Diameter | 27.500 in |
|---|---|
| Inside Diameter | 698.5 mm |
| Class Pressure Rating (All) | 150 |
| Compatible Nominal Pipe Sizes (All) | 20.000 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue