| Quantity | Unit price |
|---|---|
| 1 - 23 | $100.5515 |
| 24 - 119 | $44.6842 |
| 120 + | $40.2158 |
| Inside Diameter | 444.5 mm |
|---|---|
| Inside Diameter | 17.500 in |
| Class Pressure Rating (All) | 300 |
| Compatible Nominal Pipe Sizes (All) | 10.000 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue