| Quantity | Unit price |
|---|---|
| 1 - 34 | $89.7385 |
| 35 - 174 | $39.8892 |
| 175 + | $35.9003 |
| Inside Diameter | 16.000 in |
|---|---|
| Inside Diameter | 406.4 mm |
| Class Pressure Rating (All) | 150 |
| Compatible Nominal Pipe Sizes (All) | 10.000 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue