Quantity | Unit price |
---|---|
1 - 49 | $3.6801 |
50 - 99 | $1.6784 |
100 - 199 | $1.1733 |
200 - 999 | $0.6699 |
1000 - 1999 | $0.6237 |
2000 + | $0.5975 |
Colour | Natural |
---|---|
Full Material | Silicone Rubber |
Fitting Style | Push Fit, Easy Pull |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Inside Diameter | 15.4 mm |
Inside Diameter | 0.608 in |
Inside Height | 25.1 mm |
Inside Height | 0.990 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue