Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which is available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our product range offers good electrical insulation properties, as well as resistance to vibration, abrasion and corrosion.
Available in a variety of sizes and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.0597 - $0.0819 | 129000 In stock |
0.187 in
4.7 mm
|
0.435 in
11 mm
|
0.156 - 0.281 in
4 - 7.1 mm
|
||
| $0.0853 - $0.117 | 22500 In stock |
0.275 in
7 mm
|
0.370 in
9.4 mm
|
0.062 - 0.600 in
1.6 - 15.2 mm
|
||
| $0.0631 - $0.0866 | 2000 In stock |
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| $0.0597 - $0.0819 | 18000 In stock |
0.187 in
4.7 mm
|
0.430 in
10.9 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
| $0.0593 - $0.0812 | 34000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
| $0.0597 - $0.0819 | 500 In stock |
0.187 in
4.7 mm
|
0.435 in
11 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
| $0.0631 - $0.0866 | 1000 In stock |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.156 - 0.330 in
4 - 8.4 mm
|
||
| $0.0631 - $0.0866 | 97000 In stock |
0.227 in
5.8 mm
|
0.375 in
9.5 mm
|
0.031 - 0.062 in
0.8 - 1.6 mm
|
||
| $0.0593 - $0.0812 | 24000 In stock |
0.156 in
4 mm
|
0.218 in
5.5 mm
|
0.187 - 0.250 in
4.7 - 6.4 mm
|
||
| $0.0593 - $0.0812 | 15000 In stock |
0.126 in
3.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| $0.0597 - $0.0819 | 14000 In stock |
0.187 in
4.7 mm
|
0.275 in
7 mm
|
0.031 - 0.200 in
0.8 - 5.1 mm
|
||
| $0.0597 - $0.0819 | 24000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| 61PR800000 | $0.0853 - $0.117 | 41500 In stock |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.093 - 0.312 in
2.4 - 7.9 mm
|
|
| $0.0801 - $0.1098 | 13500 In stock |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.156 - 0.281 in
4 - 7.1 mm
|
||
| $0.0466 - $0.064 | 53000 In stock |
0.215 in
5.5 mm
|
0.630 in
16 mm
|
0.078 - 0.300 in
2 - 7.6 mm
|
||
| 61PR300000 | $0.0806 - $0.1106 | 30000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
|
| 61PR300600 | $0.0597 - $0.0819 | Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
|
| 61PR400000 | $0.0853 - $0.117 | 1500 In stock |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.350 - 0.500 in
8.9 - 12.7 mm
|
|
| $0.0489 - $0.0671 | 26000 In stock |
0.160 in
4.1 mm
|
0.295 in
7.5 mm
|
0.062 - 0.180 in
1.6 - 4.6 mm
|
||
| $0.0631 - $0.0866 | 17000 In stock |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.281 - 0.500 in
7.1 - 12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue