| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0924 |
| 5000 - 9999 | $0.0832 |
| 10000 - 24999 | $0.0749 |
| 25000 + | $0.0675 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 4.8 mm |
|---|---|
| Anchor Length | 0.190 in |
| Compatible Hole Diameter | 3.2 mm |
| Compatible Hole Diameter | 0.126 in |
| Compatible Panel Thickness Range | 0.031 - 0.142 in |
| Compatible Panel Thickness Range | 0.8 - 3.6 mm |
| Head Diameter | 4.7 mm |
| Head Diameter | 0.187 in |
| Head Height | 0.047 in |
| Head Height | 1.2 mm |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Type | Spreading |
| Rivet Head Shape | Round |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue