Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0987 |
| 5000 - 9999 | $0.0888 |
| 10000 - 24999 | $0.08 |
| 25000 + | $0.072 |
| Anchor Length | 0.375 in |
|---|---|
| Anchor Length | 9.5 mm |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Hole Diameter | 0.250 in |
| Compatible Panel Thickness Range | 2 - 7 mm |
| Compatible Panel Thickness Range | 0.078 - 0.275 in |
| Head Diameter | 12.5 mm |
| Head Diameter | 0.494 in |
| Head Height | 0.305 in |
| Head Height | 7.7 mm |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Rivet Type | Spreading Rivet |
| Rivet Head Shape | Button |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue