| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0985 |
| 5000 - 9999 | $0.0888 |
| 10000 - 24999 | $0.0798 |
| 25000 + | $0.0717 |
| Anchor Length | 0.375 in |
|---|---|
| Anchor Length | 9.5 mm |
| Compatible Hole Diameter | 0.250 in |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Panel Thickness Range | 0.156 - 0.330 in |
| Compatible Panel Thickness Range | 4 - 8.4 mm |
| Head Diameter | 0.468 in |
| Head Diameter | 11.9 mm |
| Head Height | 0.080 in |
| Head Height | 2 mm |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Rivet Type | Spreading Rivet |
| Rivet Head Shape | Binder |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue