| Quantity | Unit price |
|---|---|
| 250 - 999 | $0.5548 |
| 1000 - 9999 | $0.3158 |
| 10000 + | $0.2764 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 11.8 mm |
|---|---|
| Anchor Length | 0.465 in |
| Counterbore Hole Size | 7.0 mm |
| Counterbore Hole Size | 0.276 in |
| Compatible Panel Thickness Range | 2.5 - 9.0 mm |
| Compatible Panel Thickness Range | 0.098 - 0.354 in |
| Head Diameter | 12.0 mm |
| Head Diameter | 0.472 in |
| Head Height | 2.6 mm |
| Head Height | 0.102 in |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Type | Spreading |
| Rivet Head Shape | Truss |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue