Quantity | Unit price |
---|---|
200 - 1999 | $0.6623 |
2000 - 9999 | $0.3778 |
10000 - 19999 | $0.3591 |
20000 + | $0.3403 |
Compatible Hole Diameter | 25.5 mm |
---|---|
Compatible Hole Diameter | 1.004 in |
Inside Diameter | 20.5 mm |
Inside Diameter | 0.807 in |
Overall Diameter | 30.0 mm |
Overall Diameter | 1.181 in |
Overall Height | 0.315 in |
Overall Height | 8.0 mm |
Panel Thickness | 0.059 in |
Panel Thickness | 1.5 mm |
Color | Black |
Material | Flexible PVC |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue