| Quantity | Unit price |
|---|---|
| 1 - 9 | $19.46 |
| 10 + | $17.83 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 5.0 mm |
|---|---|
| Leaf Thickness | 0.197 in |
| Overall Length | 40.0 mm |
| Overall Length | 1.575 in |
| Overall Thickness | 9.0 mm |
| Overall Thickness | 0.354 in |
| Overall Width | 40.0 mm |
| Overall Width | 1.575 in |
| Color | Silver |
| Finish | Electropolished |
| Material | Stainless Steel |
| Mounting Orientation | Universal |
| Number of Mounting Holes | 4 |
| Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue