Quantity | Unit price |
---|---|
1000 - 4999 | $0.3578 |
5000 - 9999 | $0.3221 |
10000 - 24999 | $0.2899 |
25000 + | $0.2609 |
Compatible Outside Tube Diameter | 0.500 in |
---|---|
Compatible Outside Tube Diameter | 12.7 mm |
Color | Black |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue