| Quantity | Unit price |
|---|---|
| 10 - 124 | $1.71 |
| 125 - 499 | $1.46 |
| 500 + | $0.99 |
| Thread Size | M10 |
|---|---|
| Hub Diameter | 24.89 mm |
| Hub Diameter | 0.98 in |
| Knob Height | 25.4 mm |
| Knob Height | 1 in |
| Hub Height | 0.47 in |
| Hub Height | 11.94 mm |
| Knob Style | Thru-Hole (Stop Nut) |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Stop Nut |
| Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue