| Quantity | Unit price |
|---|---|
| 10 - 74 | $1.25 |
| 75 - 349 | $1.07 |
| 350 + | $0.72 |
| Thread Size | M6 |
|---|---|
| Hub Diameter | 0.86 in |
| Hub Diameter | 21.84 mm |
| Knob Height | 1.15 in |
| Knob Height | 29.21 mm |
| Hub Height | 0.7 in |
| Hub Height | 17.78 mm |
| Knob Style | Studded |
| Stud Length | 40.0 mm |
| Stud Length | 1.575 in |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue