| Quantity | Unit price |
|---|---|
| 10 - 149 | $2.05 |
| 150 - 599 | $1.75 |
| 600 + | $1.19 |
| Thread Size | M8 |
|---|---|
| Hub Diameter | 31.24 mm |
| Hub Diameter | 1.23 in |
| Knob Height | 21.84 mm |
| Knob Height | 0.86 in |
| Hub Height | 7.11 mm |
| Hub Height | 0.28 in |
| Knob Style | Thru-Hole (Stop Nut) |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Stop Nut |
| Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue