| Quantity | Unit price |
|---|---|
| 10 - 49 | $3.65 |
| 50 - 149 | $3.13 |
| 150 + | $2.12 |
| Thread Size | M12 |
|---|---|
| Hub Diameter | 31.75 mm |
| Hub Diameter | 1.25 in |
| Knob Height | 31.24 mm |
| Knob Height | 1.23 in |
| Hub Height | 0.62 in |
| Hub Height | 15.75 mm |
| Knob Style | Studded |
| Stud Length | 60.0 mm |
| Stud Length | 2.362 in |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue