| Quantity | Unit price |
|---|---|
| 10 - 49 | $2.98 |
| 50 - 224 | $2.55 |
| 225 + | $1.73 |
| Thread Size | M10 |
|---|---|
| Hub Diameter | 1.25 in |
| Hub Diameter | 31.75 mm |
| Knob Height | 31.24 mm |
| Knob Height | 1.23 in |
| Hub Height | 15.75 mm |
| Hub Height | 0.62 in |
| Knob Style | Studded |
| Stud Length | 1.181 in |
| Stud Length | 30.0 mm |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue