| Quantity | Unit price |
|---|---|
| 10 - 124 | $1.74 |
| 125 - 499 | $1.49 |
| 500 + | $1.01 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M6 |
|---|---|
| Hub Diameter | 1.23 in |
| Hub Diameter | 31.24 mm |
| Knob Height | 21.84 mm |
| Knob Height | 0.86 in |
| Hub Height | 0.28 in |
| Hub Height | 7.11 mm |
| Knob Style | Studded |
| Stud Length | 1.181 in |
| Stud Length | 30.0 mm |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue