Quantity | Unit price |
---|---|
100 - 499 | $2.0956 |
500 - 1499 | $1.8832 |
1500 + | $1.5692 |
Knob Diameter | 1.969 in |
---|---|
Knob Diameter | 50 mm |
Stud Length | 0.984 in |
Stud Length | 25 mm |
Thread Size | 5/16-18 |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Phenolic |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue