| Quantity | Unit price |
|---|---|
| 10 - 124 | $2.67 |
| 125 - 499 | $2.28 |
| 500 + | $1.55 |
| Thread Size | M8 |
|---|---|
| Hub Diameter | 0.75 in |
| Hub Diameter | 19.05 mm |
| Knob Height | 20.83 mm |
| Knob Height | 0.82 in |
| Hub Height | 4.5 mm |
| Hub Height | 0.177 in |
| Knob Style | Studded |
| Stud Length | 15.0 mm |
| Stud Length | 0.591 in |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene with TPE Overlay |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue