Quantity | Unit price |
---|---|
1 - 9 | $2.39 |
10 - 137 | $2.27 |
138 - 274 | $2.05 |
275 - 549 | $1.74 |
550 + | $1.39 |
Thread Size | M6 |
---|---|
Hub Diameter | 0.75 in |
Hub Diameter | 19.05 mm |
Knob Height | 0.82 in |
Knob Height | 20.83 mm |
Hub Height | 0.177 in |
Hub Height | 4.5 mm |
Knob Style | Studded |
Stud Length | 1.575 in |
Stud Length | 40.0 mm |
Insert Material | Steel |
Finish | Zinc-Plated |
Knob Color | Black |
Knob Material | Polypropylene with TPE Overlay |
Insert Type | Stud |
Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue