| Quantity | Unit price |
|---|---|
| 10 - 74 | $2.13 |
| 75 - 299 | $1.82 |
| 300 + | $1.24 |
| Thread Size | M8 |
|---|---|
| Hub Diameter | 19.05 mm |
| Hub Diameter | 0.75 in |
| Knob Height | 26.42 mm |
| Knob Height | 1.04 in |
| Hub Height | 13.72 mm |
| Hub Height | 0.54 in |
| Knob Style | Studded |
| Stud Length | 40.0 mm |
| Stud Length | 1.575 in |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue