| Quantity | Unit price |
|---|---|
| 10 - 99 | $2.15 |
| 100 - 399 | $1.84 |
| 400 + | $1.25 |
| Thread Size | M8 |
|---|---|
| Hub Diameter | 19.05 mm |
| Hub Diameter | 0.75 in |
| Knob Height | 20.83 mm |
| Knob Height | 0.82 in |
| Hub Height | 6.35 mm |
| Hub Height | 0.25 in |
| Knob Style | Blind Hole |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Blind Hole |
| Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue