| Quantity | Unit price |
|---|---|
| 10 - 112 | $1.57 |
| 113 - 449 | $1.35 |
| 450 + | $0.92 |
| Thread Size | M6 |
|---|---|
| Hub Diameter | 19.05 mm |
| Hub Diameter | 0.75 in |
| Knob Height | 1.04 in |
| Knob Height | 26.42 mm |
| Hub Height | 13.72 mm |
| Hub Height | 0.54 in |
| Knob Style | Thru-hole |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Thru-Hole |
| Mounting Method | Threaded Through-Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue