Quantity | Unit price |
---|---|
1000 - 4999 | $0.0943 |
5000 - 9999 | $0.0849 |
10000 - 24999 | $0.0764 |
25000 + | $0.0688 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 9.1 mm |
---|---|
Anchor Length | 0.358 in |
Compatible Hole Diameter | 3.2 mm |
Compatible Hole Diameter | 0.126 in |
Compatible Panel Thickness Range | 0.5 - 2.8 mm |
Compatible Panel Thickness Range | 0.02 - 0.11 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Colour | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Type | Clinch |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue