Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cap Nuts, also known as a Blind Nut or a Crown Nut, is a nut that has a domed end on one side. The Domed Cap Nut is used to cover exposed threaded stud, rod and bolt ends with a dome-like cap. This offers protection and safety to the fastening assembly, while also creating a finished appearance to the exposed threaded end.
Our range is made up from Hex Cap Dome Nuts that feature a hexagonal nut shape with the dome or cap that encloses external threads. They are offered with or without a molded-in locking thread for applications which require torque for a more secure assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Nut Form | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 0500632CN | $0.0795 - $0.0927 | 33000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
Domed
|
0.345 in
8.8 mm
|
|
| $0.0897 - $0.2042 | 500 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
|
0.280 in
7.1 mm
|
||
| 05M060100LCN | $0.1087 - $0.1267 | Request the lead time here |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Domed
|
0.472 in
12.0 mm
|
|
| $0.0992 - $0.1158 | 9000 In stock |
M5 x 0.8
|
0.315 in
8.0 mm
|
Natural
|
Domed
|
0.394 in
10.0 mm
|
||
| $0.077 - $0.0897 | 12000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Domed
|
0.280 in
7.1 mm
|
||
| $0.0645 - $0.0884 | 2000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
|
0.400 in
10.2 mm
|
||
| $0.0645 - $0.0884 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
|
0.400 in
10.2 mm
|
||
| $0.1961 - $0.269 | 4500 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Natural
|
|
0.620 in
15.7 mm
|
||
| $0.0587 - $0.0804 | Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
|
0.280 in
7.1 mm
|
||
| 0562511CN | $0.3569 - $0.8123 | 8750 In stock |
5/8-11
|
0.935 in
23.7 mm
|
Natural
|
Domed
|
0.970 in
24.6 mm
|
|
| 0537516CN | $0.2343 - $0.2732 | 3000 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Natural
|
Domed
|
0.620 in
15.7 mm
|
|
| $0.1536 - $0.2108 | 12000 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Natural
|
|
0.530 in
13.5 mm
|
||
| $0.0625 - $0.0858 | 11000 In stock |
#8-32
|
0.330 in
8.4 mm
|
Natural
|
|
0.375 in
9.5 mm
|
||
| $0.0605 - $0.0831 | 11000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
|
0.345 in
8.8 mm
|
||
| $0.0459 - $0.0628 | 40000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
|
0.475 in
12.1 mm
|
||
| $0.169 - $0.2318 | 500 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Black
|
|
0.530 in
13.5 mm
|
||
| $0.30 - $0.6832 | 3000 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Black
|
|
0.620 in
15.7 mm
|
||
| $0.1617 - $0.2217 | 36500 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Black
|
Domed
|
0.530 in
13.5 mm
|
||
| $0.0846 - $0.0987 | 4000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Domed
|
0.280 in
7.1 mm
|
||
| 0500832CNB | $0.0903 - $0.1053 | Request the lead time here |
#8-32
|
0.330 in
8.4 mm
|
Black
|
Domed
|
0.375 in
9.5 mm