Menu Search

Cap Nuts

In stock

Cap Nuts, also known as a Blind Nut or a Crown Nut, is a nut that has a domed end on one side. The Domed Cap Nut is used to cover exposed threaded stud, rod and bolt ends with a dome-like cap. This offers protection and safety to the fastening assembly, while also creating a finished appearance to the exposed threaded end.

Our range is made up from Hex Cap Dome Nuts that feature a hexagonal nut shape with the dome or cap that encloses external threads. They are offered with or without a molded-in locking thread for applications which require torque for a more secure assembly.

  • Material: Nylon 6/6
  • Colors: Natural and Black
  • Flame resistance rating UL94 V2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Nut Form Overall Height View
0500632CN $0.0795 - $0.0927 33000 In stock
#6-32
0.305 in
Natural
Domed
0.345 in
$0.0897 - $0.2042 500 In stock
#4-40
0.250 in
Black
0.280 in
$0.0625 - $0.0858 11000 In stock
#8-32
0.330 in
Natural
0.375 in
0537516CN $0.2343 - $0.2732 3000 In stock
3/8-16
0.565 in
Natural
Domed
0.620 in
$0.1536 - $0.2108 12000 In stock
5/16-18
0.500 in
Natural
0.530 in
$0.0459 - $0.0628 40000 In stock
1/4-20
0.425 in
Natural
0.475 in
$0.0605 - $0.0831 11000 In stock
#6-32
0.305 in
Natural
0.345 in
0562511CN $0.3569 - $0.8123 8750 In stock
5/8-11
0.935 in
Natural
Domed
0.970 in
$0.0992 - $0.1158 9000 In stock
M5 x 0.8
0.315 in
Natural
Domed
0.394 in
05M060100LCN $0.1087 - $0.1267 1000 In stock
M6 x 1.0
0.394 in
Natural
Domed
0.472 in
$0.0587 - $0.0804 2000 In stock
#4-40
0.250 in
Natural
0.280 in
$0.0645 - $0.0884 Request the lead time here
#10-32
0.365 in
Natural
0.400 in
$0.0645 - $0.0884 2000 In stock
#10-24
0.365 in
Natural
0.400 in
$0.1961 - $0.269 4500 In stock
3/8-16
0.565 in
Natural
0.620 in
$0.1469 - $0.2015 500 In stock
5/16-24
0.500 in
Natural
Domed
0.530 in
$0.169 - $0.2318 500 In stock
5/16-18
0.500 in
Black
0.530 in
$0.30 - $0.6832 3000 In stock
3/8-16
0.565 in
Black
0.620 in
$0.0984 - $0.135 11500 In stock
5/16-18
0.500 in
Black
Domed
0.530 in
$0.2576 - $0.3007 11000 In stock
3/8-16
0.565 in
Black
Domed
0.620 in
$0.1617 - $0.2217 36500 In stock
5/16-24
0.500 in
Black
Domed
0.530 in
  • of 4
Hexagonal Cap Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Natural; Nylon 6/6

0500632CN

Price Range
$0.0927 - $0.0795

Stock Levels
33000 In stock
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Black; Nylon 6/6

0500440LCNB

Price Range
$0.2042 - $0.0897

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Color
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Natural; Nylon 6/6

0500832LCN

Price Range
$0.0858 - $0.0625

Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon 6/6

0537516CN

Price Range
$0.2732 - $0.2343

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Natural; Nylon 6/6

0531218LCN

Price Range
$0.2108 - $0.1536

Stock Levels
12000 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Natural; Nylon 6/6

0525020LCN

Price Range
$0.0628 - $0.0459

Stock Levels
40000 In stock
Attributes
  • Overall Height
    0.475 in
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Natural; Nylon 6/6

0500632LCN

Price Range
$0.0831 - $0.0605

Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/8-11; Distance Across Flats 23.7 mm | 0.935 in; Overall Height 24.6 mm | 0.970 in; Natural; Nylon 6/6

0562511CN

Price Range
$0.8123 - $0.3569

Stock Levels
8750 In stock
Attributes
  • Overall Height
    0.970 in
  • Distance Across Flats
    0.935 in
  • Thread Size
    5/8-11
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M5 x 0.8; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 10.0 mm | 0.394 in; Natural; Nylon 6/6

05M050080LCN

Price Range
$0.1158 - $0.0992

Stock Levels
9000 In stock
Attributes
  • Overall Height
    0.394 in
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 12.0 mm | 0.472 in; Natural; Nylon 6/6

05M060100LCN

Price Range
$0.1267 - $0.1087

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.472 in
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Natural; Nylon 6/6

0500440LCN

Price Range
$0.0804 - $0.0587

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501032LCN

Price Range
$0.0884 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501024LCN

Price Range
$0.0884 - $0.0645

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon 6/6

0537516LCN

Price Range
$0.269 - $0.1961

Stock Levels
4500 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Natural; Nylon 6/6

0531224CN

Price Range
$0.2015 - $0.1469

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Color
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531218LCNB

Price Range
$0.2318 - $0.169

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Color
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Black; Nylon 6/6

0537516LCNB

Price Range
$0.6832 - $0.30

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Color
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531218CNB

Price Range
$0.135 - $0.0984

Stock Levels
11500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Color
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Black; Nylon 6/6

0537516CNB

Price Range
$0.3007 - $0.2576

Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Color
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531224CNB

Price Range
$0.2217 - $0.1617

Stock Levels
36500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Color
    Black
  • Full Material
    Nylon 6/6