Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cap Nuts, also known as a Blind Nut or a Crown Nut, is a nut that has a domed end on one side. The Domed Cap Nut is used to cover exposed threaded stud, rod and bolt ends with a dome-like cap. This offers protection and safety to the fastening assembly, while also creating a finished appearance to the exposed threaded end.
Our range is made up from Hex Cap Dome Nuts that feature a hexagonal nut shape with the dome or cap that encloses external threads. They are offered with or without a molded-in locking thread for applications which require torque for a more secure assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Nut Form | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0625 - $0.0858 | 11000 In stock |
#8-32
|
0.330 in
8.4 mm
|
Natural
|
|
0.375 in
9.5 mm
|
||
| $0.0645 - $0.0884 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
|
0.400 in
10.2 mm
|
||
| $0.4328 - $0.9853 | 38000 In stock |
7/16-14
|
0.750 in
19.1 mm
|
Black
|
Domed
|
0.810 in
20.6 mm
|
||
| $0.2822 - $0.3871 | 500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Black
|
Domed
|
0.810 in
20.6 mm
|
||
| $0.1059 - $0.1234 | 4000 In stock |
M4 x 0.7
|
0.276 in
7.0 mm
|
Black
|
|
0.315 in
8.0 mm
|
||
| 0500832CNB | $0.0903 - $0.1053 | Request the lead time here |
#8-32
|
0.330 in
8.4 mm
|
Black
|
Domed
|
0.375 in
9.5 mm
|
|
| $0.0624 - $0.0727 | 37000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Black
|
Domed
|
0.400 in
10.2 mm
|
||
| $0.0903 - $0.1053 | 2000 In stock |
M5 x 0.8
|
0.315 in
8.0 mm
|
Natural
|
Domed
|
0.394 in
10.0 mm
|
||
| $0.0875 - $0.1019 | 50000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Domed
|
0.345 in
8.8 mm
|
||
| 0501032CN | $0.0572 - $0.0662 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Domed
|
0.400 in
10.2 mm
|
|
| $0.275 - $0.6263 | 1000 In stock |
1/4-18
|
0.750 in
19.1 mm
|
Black
|
Domed
|
0.810 in
20.6 mm
|
||
| $0.2823 - $0.3873 | 500 In stock |
M12 x 1.75
|
0.744 in
18.9 mm
|
Black
|
Domed
|
0.807 in
20.5 mm
|
||
| $0.6953 - $0.8111 | Request the lead time here |
M20 x 2.5
|
1.051 in
26.7 mm
|
Black
|
Domed
|
1.146 in
29.1 mm
|
||
| $0.0846 - $0.0987 | Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Domed
|
0.280 in
7.1 mm
|
||
| $0.0987 - $0.2247 | 1000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Black
|
|
0.400 in
10.2 mm
|
||
| 0500832CN | $0.0822 - $0.0956 | 37000 In stock |
#8-32
|
0.330 in
8.4 mm
|
Natural
|
Domed
|
0.375 in
9.5 mm
|
|
| $0.0987 - $0.2247 | 6000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Black
|
|
0.400 in
10.2 mm
|
||
| 05M060100CNB | $0.1088 - $0.1268 | 9000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
Black
|
Domed
|
0.472 in
12.0 mm
|
|
| 05M040070CNB | $0.0963 - $0.1121 | 7000 In stock |
M4 x 0.7
|
0.276 in
7.0 mm
|
Black
|
Domed
|
0.315 in
8.0 mm
|
|
| $0.1092 - $0.1273 | 4000 In stock |
M5 x 0.8
|
0.315 in
8.0 mm
|
Black
|
|
0.394 in